IESNA:LM-63-2002
[TEST]P952565
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-850-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26303
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3889.6 4315.5 4691.5 4966.3 5019.5 4720.7 4372.1 4162.6 4133.4 4312
4665.8 5098.5 5574.2 6273.1 6872.5 7265.7 7705.3 8236 8859.3 9443.2
9939.5 10279.5 10202.2 9956.7 9233.7 7703.6 5768.3 3875.8 2218.7 1243.3
831.2 566.7 245.6 127.1 44.6 0 0
3889.6 4291.4 4676.1 4947.4 5009.2 4722.5 4373.9 4154 4118 4288
4628 5045.3 5509 6122 6788.3 7150.7 7592 8088.3 8720.2 9281.8
9774.6 10133.5 10071.7 9809 9182.2 7748.3 5922.8 3999.5 2258.2 1229.6
832.9 585.6 247.3 144.2 53.2 8.6 0
3889.6 4294.9 4662.4 4954.3 5053.9 4834.1 4482 4226.2 4155.8 4267.4
4561 4916.5 5380.2 5897.1 6561.6 6951.5 7327.5 7775.7 8361.3 8895.4
9420.9 9718 9705.9 9352.2 8904 7746.5 6120.3 4133.4 2445.4 1476.8
1016.6 747 492.9 314.3 194.1 75.6 0
3889.6 4253.6 4616 4907.9 5071.1 4968 4653.8 4367 4226.2 4270.8
4475.2 4787.7 5136.3 5524.4 6098 6602.9 6999.5 7422 7914.8 8488.4
8986.4 9422.6 9685.3 9666.4 9630.4 9705.9 9025.9 7404.8 4624.6 2194.7
1384.1 1069.9 767.6 496.3 243.9 60.1 0
3889.6 4224.5 4555.9 4859.8 5071.1 5143.2 4940.5 4667.5 4440.8 4361.8
4456.3 4677.8 4961.2 5292.6 5622.3 6134 6728.2 7138.6 7665.8 8211.9
8799.2 9295.5 9676.7 9970.4 10094 10317.3 10616.1 9726.5 7497.5 4190.1
1633.1 755.6 510 321.1 161.4 20.6 0
3889.6 4193.5 4480.3 4775.7 5017.8 5193 5227.3 5071.1 4875.3 4712.2
4677.8 4774 4988.6 5220.5 5527.9 5843.8 6386.5 7100.9 7598.9 8000.7
8522.7 9156.4 9822.7 10416.9 10999 11661.9 12845.1 14088.4 13744.9 11770.1
8239.4 4020.1 1279.4 448.2 159.7 18.9 0
3889.6 4133.4 4379 4636.6 4882.2 5102 5299.5 5419.7 5433.4 5399.1
5375 5424.8 5543.3 5721.9 5957.2 6271.4 6668.1 7186.7 7839.3 8533.1
9214.8 10013.3 10968.1 12001.9 13183.4 14256.7 15539.5 17670.6 21141.2 22357
19265.9 12745.5 6608 3122 1087 128.8 0
3889.6 4124.9 4342.9 4569.6 4815.2 5029.8 5253.1 5450.6 5579.4 5651.5
5730.5 5855.8 6020.7 6230.2 6525.6 6887.9 7305.2 7825.5 8431.7 9147.8
9946.4 10793 11752.9 12888 14028.3 15182.3 16434.1 18149.7 21314.6 24048.5
22298.6 15620.2 8368.2 3656 1107.6 108.2 0
3889.6 4081.9 4263.9 4464.9 4662.4 4878.7 5096.8 5323.5 5557 5797.5
6020.7 6273.1 6596 6996.1 7550.8 8138.1 8782.1 9443.2 10179.9 11014.5
11842.2 12666.5 13506.2 14426.7 15422.7 16396.4 17385.5 18570.4 20337.5 21919.1
20971.1 16978.5 10648.7 4468.3 946.2 85.9 0
3889.6 4006.4 4133.4 4265.7 4408.2 4559.3 4722.5 4902.8 5107.1 5352.7
5666.9 6032.7 6446.6 6997.8 7727.7 8558.8 9412.3 10339.6 11356.2 12419.2
13499.4 14488.5 15424.4 16307.1 17083.3 17830.3 18699.2 19662.6 20849.2 20830.3
18470.8 14263.5 8009.3 2350.9 353.8 49.8 0
3889.6 3929.1 3982.3 4037.3 4093.9 4166.1 4250.2 4342.9 4449.4 4595.4
4787.7 5011 5290.9 5696.1 6262.8 6961.8 7760.3 8591.4 9431.2 10224.5
10949.2 11665.3 12378 13064.9 13674.5 14217.2 14768.4 15388.3 15840 14831.9
12118.7 8366.5 3314.3 680 187.2 61.8 0
3889.6 3893 3898.2 3913.6 3934.2 3951.4 3980.6 4009.8 4042.4 4090.5
4159.2 4231.3 4312 4458 4679.5 4938.8 5311.5 5761.4 6319.5 6918.8
7525 8124.3 8732.3 9300.7 9803.8 10252 10631.5 11007.6 11055.7 9841.6
7866.8 5436.8 2177.5 434.5 111.6 34.3 0
3889.6 3846.7 3820.9 3783.1 3741.9 3699 3642.3 3587.3 3508.4 3408.8
3302.3 3151.2 3013.8 2924.5 2903.9 2946.8 3125.4 3443.1 3848.4 4263.9
4633.2 4926.8 5184.4 5411.1 5579.4 5661.8 5577.7 5193 4384.2 3154.6
1933.6 1011.5 384.7 101.3 22.3 0 0
3889.6 3771.1 3628.6 3468.9 3288.5 3061.9 2816.3 2541.5 2263.3 2019.5
1822 1662.3 1536.9 1447.6 1385.8 1325.7 1279.4 1267.3 1322.3 1473.4
1652 1768.8 1775.6 1674.3 1506 1275.9 1035.5 783.1 547.8 333.1
195.8 115.1 61.8 20.6 5.2 0 0
3889.6 3678.4 3424.2 3128.8 2768.2 2395.6 2048.7 1777.4 1573 1399.6
1239.9 1092.2 982.3 930.8 905 870.6 844.9 820.8 789.9 762.5
741.9 707.5 656 587.3 510 431 357.2 300.5 252.4 206.1
154.6 99.6 46.4 12 3.4 0 0
3889.6 3570.2 3197.5 2751 2299.4 1897.6 1626.2 1427 1243.3 1090.5
994.3 937.6 889.5 846.6 805.4 765.9 726.4 678.3 625.1 578.7
546.1 513.5 482.5 439.6 401.8 355.5 316 274.8 228.4 178.6
118.5 70.4 32.6 12 3.4 0 0
3889.6 3511.8 3031 2471.1 1962.8 1634.8 1411.6 1215.8 1080.2 1014.9
961.7 903.3 844.9 791.7 743.6 697.2 642.3 583.9 527.2 480.8
443.1 405.3 381.2 358.9 329.7 295.4 257.6 216.4 166.6 118.5
84.1 49.8 22.3 5.2 0 0 0
3889.6 3427.6 2845.5 2215.3 1749.9 1473.4 1258.7 1123.1 1056.1 1002.9
949.6 882.7 817.4 753.9 690.3 626.8 563.3 504.9 458.5 422.4
395 370.9 346.9 314.3 281.6 250.7 214.7 176.9 142.5 113.3
84.1 55 18.9 0 0 0 0
3889.6 3376.1 2715 2053.8 1646.8 1387.5 1195.2 1112.8 1063 1008
949.6 882.7 810.5 735 661.1 589 525.5 477.4 443.1 408.7
377.8 345.2 317.7 290.2 262.7 230.1 194.1 158 130.5 103
73.8 44.6 10.3 0 0 0 0
3889.6 3329.8 2615.4 1962.8 1605.6 1351.5 1184.9 1126.5 1069.9 1013.2
956.5 891.3 820.8 745.3 669.7 602.8 547.8 494.6 448.2 405.3
369.2 329.7 298.8 269.6 237 195.8 156.3 130.5 106.5 79
53.2 25.8 5.2 0 0 0 0
3889.6 3331.5 2591.3 1938.8 1574.7 1329.2 1188.3 1140.3 1093.9 1037.2
978.8 917 853.5 783.1 709.2 638.8 578.7 523.8 477.4 432.7
386.4 338.3 298.8 262.7 223.2 178.6 135.7 113.3 91 68.7
44.6 20.6 3.4 0 0 0 0
3889.6 3369.3 2627.4 1962.8 1593.6 1341.2 1193.5 1145.4 1100.8 1044.1
987.4 927.3 862.1 793.4 721.2 649.1 583.9 528.9 491.1 449.9
393.3 345.2 302.2 264.5 219.8 176.9 135.7 113.3 89.3 67
44.6 20.6 5.2 0 0 0 0
